MITSUBISHI ELECTRIC Changes for the Better
Germany

CC-Link Interface for FR-A/F700

FA-Inverter: Internal Option

SeriesFR-A/F800 SERIES
TypeNETWORK/COMMUNICATION OPTION
Network InterfaceCC-LINK

Product Dimensions & Weight

Width (mm)76
Height (mm)40
Depth (mm)23,1
Weight (kg)0,022

Conformity

CECOMPLIANT
UL/cULNOT IN SCOPE
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)55
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)10
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1, 111-15-9
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO