MITSUBISHI ELECTRIC Changes for the Better
Germany

Digital I/O; 16bit

FA-Inverter: Internal Option

SeriesFR-A701 SERIES
TypeI/O OPTION
I/O InterfaceBIPOLAR OUTPUT;HIGH RES.INPUT

Product Dimensions & Weight

Width (mm)40
Height (mm)76
Depth (mm)24
Weight (kg)0,024

Conformity

CECOMPLIANT
UL/cULNOT IN SCOPE
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)55
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)10
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO