MITSUBISHI ELECTRIC Changes for the Better
Germany

16-Bit-Digital-Input; BCD/Binary-Code; 24V DC; 5mA for FR-F/A700

FA-Inverter: Internal Option

SeriesFR-A/F800 SERIES
TypeI/O OPTION
I/O Interface16-BIT DIGITAL INPUT

Product Dimensions & Weight

Width (mm)76
Height (mm)40
Depth (mm)20,6
Weight (kg)0,023

Conformity

CECOMPLIANT
UL/cULNOT IN SCOPE
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)55
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)10
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO