MITSUBISHI ELECTRIC Changes for the Better
Germany

12-bit digital input function for FR-E700SC

FA-Inverter: Internal Option

SeriesFR-E700 SERIES
TypeI/O OPTION
I/O Interface16-BIT DIGITAL INPUT

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)55
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)10
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B