MITSUBISHI ELECTRIC Changes for the Better
Germany

16-bit digital input function for FR-E700

FA-Inverter: Internal Option

SeriesFR-E700 SERIES
TypeI/O OPTION
I/O Interface16-BIT DIGITAL INPUT

Conformity

CECOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)55
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)10
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B