MITSUBISHI ELECTRIC Changes for the Better
Germany

3 optional Relay outputs for FR-E700SC

FA-Inverter: Internal Option

SeriesFR-E700 SERIES
TypeI/O OPTION
I/O InterfaceRELAY OUTPUT; 3 OUTPUTS

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)55
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)10
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B