MITSUBISHI ELECTRIC Changes for the Better
Germany

3 optional Relais outputs for FR-E700

FA-Inverter: Internal Option

SeriesFR-E700 SERIES
TypeI/O OPTION
I/O Interface3 OPTIONAL RELAYS

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)55
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)10
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B