MITSUBISHI ELECTRIC Changes for the Better
Germany

Master Slave AB Phase I/O

FA-Inverter: Internal Option

SeriesFR-A701 SERIES
TypeENCODER OPTION
Encoder InterfaceFEEDBACK;PULSE DIVIDING OUTPUT
I/O Interface5V TTL, 1024-4096 PULSE, 11-30

Product Dimensions & Weight

Width (mm)76
Height (mm)81,5
Depth (mm)28,6
Weight (kg)0,082

Conformity

CECOMPLIANT
UL/cULNOT IN SCOPE
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)55
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)10
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO