MITSUBISHI ELECTRIC Changes for the Better
Germany

Profinet 2port Interface for FR-A/F800 with Drive Profile

FA-Inverter: Internal Option

SeriesFR-A/F800 SERIES
TypeNETWORK/COMMUNICATION OPTION
Network InterfacePROFINET

Product Dimensions & Weight

Width (mm)88
Height (mm)53,5
Depth (mm)70
Weight (kg)0,0428

Conformity

CECOMPLIANT

Product Packaging

Cardboard (g)47,6
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)22,2
Wood (g)0
Glass (g)0
Others (g)4,8

Environmental

Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO