MITSUBISHI ELECTRIC Changes for the Better
Germany

Ethernet/IP, ProfiNet I/O, BacNet/IP, EtherCat, Modbus TCP&MC protocol A/F800

FA-Inverter: Internal Option

SeriesFR-A/F800 SERIES
TypeNETWORK/COMMUNICATION OPTION
Network InterfaceBACNET/IP, CC-LINK IE FIELD BASIC, ETHERCAT, ETHERNET/IP, MODBUS/TCP, PROFINET, SLMP/MELSEC

Product Dimensions & Weight

Width (mm)88
Height (mm)53,5
Depth (mm)70
Weight (kg)0,6

Conformity

CECOMPLIANT

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO