MITSUBISHI ELECTRIC Changes for the Better
Germany

EtherNet/IP 2port Interface for FR-A/F800

FA-Inverter: Internal Option

SeriesFR-A/F800 SERIES
TypeNETWORK/COMMUNICATION OPTION
Network InterfaceETHERNET/IP

Product Dimensions & Weight

Width (mm)88
Height (mm)53,5
Depth (mm)70
Weight (kg)0,0428

Conformity

CECOMPLIANT

Product Packaging

Cardboard (g)47,6
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)22,2
Wood (g)0
Glass (g)0
Others (g)4,8

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO