MITSUBISHI ELECTRIC Changes for the Better
Germany

Brake resistor for BU-UFS22

FA-Inverter: External Option

SeriesFR-D700-SC SERIES, FR-A700 SERIES, FR-E800 SERIES, FR-F800 SERIES
TypeBRAKE RESISTOR FOR BU-UFS
Protection ClassIP00

Product Dimensions & Weight

Width (mm)365
Height (mm)73
Depth (mm)105
Weight (kg)3,5

Conformity

CENOT IN SCOPE
UKCANOT IN SCOPE

Product Packaging

Cardboard (g)110
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO