MITSUBISHI ELECTRIC Changes for the Better
Germany

High efficient double-stage passive harmonic filter for THDi <5%;400V;50Hz;30kW

FA-Inverter: External Option

SeriesALL
TypePASSIVE HARMONIC FILTER
Protection ClassIP20

FA-Inverter: Filter

Rated Current (A) (fa_ger_79)52
Power Loss (W)452
Rated Capacity (kW)400V: 30

Product Dimensions & Weight

Width (mm)378
Height (mm)593,5
Depth (mm)242
Weight (kg)58

Conformity

CECOMPLIANT

Product Packaging

Cardboard (g)11600
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)50
Wood (g)0
Glass (g)0
Others (g)300

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B