MITSUBISHI ELECTRIC Changes for the Better
Germany

Brake resistor 250/300W

FA-Inverter: External Option

TypeBRAKING RESISTOR
Protection ClassIP00

Product Dimensions & Weight

Width (mm)200
Height (mm)27
Depth (mm)36
Weight (kg)0,333

Conformity

CENOT IN SCOPE
UKCANOT IN SCOPE

Product Packaging

Cardboard (g)60
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
WEEEB2B