MITSUBISHI ELECTRIC Changes for the Better
Germany

Distribution Module for RJ45; 4 way

FA-Inverter: External Option

SeriesALL
TypeDISTRIBUTION MODULE-RJ45
Network InterfaceSERIAL COMMUNICATION
Protection ClassIP20

Product Dimensions & Weight

Width (mm)63
Height (mm)40,5
Depth (mm)24
Weight (kg)0,05

Conformity

CECOMPLIANT
EACCOMPLIANT

Product Packaging

Cardboard (g)31,3
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)1,5
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO