MITSUBISHI ELECTRIC Changes for the Better
Germany

Programming Panel with Copy Function; batterypowered; all FR-700 units; w/o bat.

FA-Inverter: External Option

SeriesFR-F800 SERIES, FR-E800 SERIES, FR-D700-SC SERIES, FR-A800 SERIES
TypePARAMETER UNIT
Protection ClassIP20

Product Dimensions & Weight

Width (mm)83
Height (mm)141
Depth (mm)54,9
Weight (kg)0,3

Conformity

CECOMPLIANT
UL/cULNOT IN SCOPE

Product Packaging

Cardboard (g)195
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)80

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number80-05-7, 7439-92-1, 12626-81-2, 110-80-5
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO