MITSUBISHI ELECTRIC Changes for the Better
Germany

Programming panel with LCD-Display for all units of FR-700 series

FA-Inverter: External Option

SeriesFR-A700 SERIES, FR-D700-SC SERIES, FR-E700 SERIES
TypePARAMETER UNIT
Protection ClassIP40

Product Dimensions & Weight

Width (mm)83
Height (mm)135
Depth (mm)50,7
Weight (kg)0,2

Conformity

CECOMPLIANT
UL/cULNOT IN SCOPE
EACCOMPLIANT

Product Packaging

Cardboard (g)55
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)10
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number12626-81-2
Dangerous Goods ClassNO
RoHS ComplianceNON-COMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO