MITSUBISHI ELECTRIC Changes for the Better
Germany

Simple Parameter Unit for mounting on enclosure surface; for all FR-E700

FA-Inverter: External Option

SeriesFR-D700 SERIES, FR-E800 SERIES
TypePARAMETER UNIT
Protection ClassIP20

Product Dimensions & Weight

Width (mm)68
Height (mm)45
Depth (mm)24
Weight (kg)0,2

Conformity

CECOMPLIANT
UL/cULNOT IN SCOPE
EACCOMPLIANT

Product Packaging

Cardboard (g)55
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)10
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number2451-62-9, 127-19-5, 12626-81-2
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO