Series | FR-E500 SERIES |
---|---|
Type | PARAMETER UNIT |
Protection Class | IP20 |
Width (mm) | 68 |
---|---|
Height (mm) | 45 |
Depth (mm) | 16 |
Weight (kg) | 0,2 |
CE | COMPLIANT |
---|---|
EAC | COMPLIANT |
Cardboard (g) | 10 |
---|---|
Other paper (g) | 0 |
Aluminum (g) | 0 |
Steel (g) | 0 |
Styrofoam (g) | 0 |
Other plastic (g) | 0 |
Wood (g) | 0 |
Glass (g) | 0 |
Others (g) | 0 |
Dangerous Goods Class | NO |
---|---|
WEEE | B2B |