MITSUBISHI ELECTRIC Changes for the Better
Germany

Harmonic Converter 560 kW for Power Factor correction, 400 V Class

FA-Inverter: External Option

SeriesFR-F800 SERIES, FR-E800 SERIES, FR-D700-SC SERIES, FR-A800 SERIES
TypeHARMONIC CONVERTER
Protection ClassIP00

Product Dimensions & Weight

Width (mm)790
Height (mm)1330
Depth (mm)440
Weight (kg)250

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)30000
Other paper (g)0
Aluminum (g)0
Steel (g)400
Styrofoam (g)0
Other plastic (g)960
Wood (g)0
Glass (g)0
Others (g)1000

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO