MITSUBISHI ELECTRIC Changes for the Better
Germany

Harmonic Converter 30 kW for Power Factor correction, 400 V Class

FA-Inverter: External Option

SeriesFR-D700-SC SERIES, FR-A800 SERIES, FR-E800 SERIES, FR-F800 SERIES
TypeHARMONIC CONVERTER
Protection ClassIP00

Product Dimensions & Weight

Width (mm)370
Height (mm)620
Depth (mm)250
Weight (kg)26

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)3120
Other paper (g)0
Aluminum (g)0
Steel (g)15
Styrofoam (g)0
Other plastic (g)95
Wood (g)0
Glass (g)0
Others (g)400

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number110-80-5, 111-15-9, 12060-00-3, 12626-81-2, 127-19-5, 1303-86-2, 1317-36-8, 13560-89-9, 15571-58-1, 2451-62-9, 25155-23-1, 540-97-6, 541-02-6, 556-67-2, 7439-92-1, 872-50-4
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B