MITSUBISHI ELECTRIC Changes for the Better
Germany

Harmonic Converter 15 kW for Power Factor correction, 400 V Class

FA-Inverter: External Option

SeriesFR-F800 SERIES, FR-E800 SERIES, FR-A800 SERIES, FR-D700-SC SERIES
TypeHARMONIC CONVERTER
Protection ClassIP20

Product Dimensions & Weight

Width (mm)250
Height (mm)400
Depth (mm)190
Weight (kg)9

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)1260
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)10
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number12626-81-2, 110-80-5, 111-15-9, 117-81-7, 12060-00-3, 127-19-5, 15571-58-1, 2451-62-9, 540-97-6, 541-02-6, 556-67-2, 7439-92-1, 84-74-2, 96-45-7
Dangerous Goods ClassNO
WEEEB2B