MITSUBISHI ELECTRIC Changes for the Better
Germany

Harmonic Converter 110 kW for Power Factor correction, 400 V Class

FA-Inverter: External Option

SeriesFR-F800 SERIES, FR-E800 SERIES, FR-D700-SC SERIES, FR-A800 SERIES
TypeHARMONIC CONVERTER
Protection ClassIP00

Product Dimensions & Weight

Width (mm)465
Height (mm)620
Depth (mm)300
Weight (kg)56

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)11400
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)10
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B