MITSUBISHI ELECTRIC Changes for the Better
Germany

Harmonic Converter 55 kW for Power Factor correction, 200 V Class

FA-Inverter: External Option

SeriesFR-F800 SERIES, FR-E800 SERIES, FR-D700-SC SERIES, FR-A800 SERIES
TypeHARMONIC CONVERTER

Product Dimensions & Weight

Width (mm)370
Height (mm)620
Depth (mm)250
Weight (kg)39

Conformity

CECOMPLIANT
UKCACOMPLIANT

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B