MITSUBISHI ELECTRIC Changes for the Better
Germany

Intercompatibility attachment for replace FR-E740 with FR-E840 (0.4K to 1.5K)

FA-Inverter: External Option

SeriesFR-E800 SERIES
TypeINTERCOMPATIBILITY ATTACHMENT

Product Dimensions & Weight

Weight (kg)0,317

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCANOT IN SCOPE

Product Packaging

Cardboard (g)55
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO