MITSUBISHI ELECTRIC Changes for the Better
Germany

Parameter Unit for inverter type FR-A700-NA

FA-Inverter: External Option

SeriesFR-A700 SERIES, FR-D700-SC SERIES, FR-E700 SERIES
TypePARAMETER UNIT
Protection ClassIP40

Product Dimensions & Weight

Width (mm)81
Height (mm)50
Depth (mm)25
Weight (kg)0,05

Conformity

CECOMPLIANT
EACCOMPLIANT

Product Packaging

Cardboard (g)200
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)40
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO