MITSUBISHI ELECTRIC Changes for the Better
Germany

Parameter Unit for inverter type FR-F746

FA-Inverter: External Option

SeriesFR-A700 SERIES, FR-D700-SC SERIES, FR-E700 SERIES
TypePARAMETER UNIT
Protection ClassIP54

Product Dimensions & Weight

Width (mm)150
Height (mm)70
Depth (mm)170
Weight (kg)0,104

Conformity

CECOMPLIANT

Product Packaging

Cardboard (g)0
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)1
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO