MITSUBISHI ELECTRIC Changes for the Better
Germany

AC/DC Rectifier; Pn: 450kW; 3x525-690V; int. DC Choke; IP00; 200%60s/250%3s

FA-Inverter: External Option

SeriesFR-CC2 690V SERIES
TypeAC/DC RECTIFIER
Protection ClassIP00

Product Dimensions & Weight

Width (mm)290
Height (mm)1600
Depth (mm)565
Weight (kg)237

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
Shipping ApprovalsBV,DNV GL,LR,NK
UKCACOMPLIANT

Product Packaging

Cardboard (g)0
Other paper (g)0
Aluminum (g)0
Steel (g)100
Styrofoam (g)0
Other plastic (g)500
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO