DE
EN
EN
German
English
About Us
Inquiries
Locations Worldwide
MyMitsubishi
Inverters-FREQROL
FR-A8SR59
External Options
FR-A8SR59
Material number 613154
Enclosure slide rail; for FR-A872-05690(-P) to 07150(-P)
Visit our E-Shop
TECHNICAL INFORMATION
ENVIRONMENTAL
FA-Inverter: External Option
Series
FR-CC2 690V SERIES
Type
ENCLOSURE SLIDE RAIL
Product Dimensions & Weight
Weight (kg)
27,9
Conformity
CE
COMPLIANT
EAC
NON-COMPLIANT
Environmental
RoHS Compliance
COMPLIANT
Dangerous Goods Class
NO
WEEE
B2B
Dangerous Goods Identifier
NO
Contact us
Technical Support
Contact us
Newsletter
Service
Selection tool
e-shop
Downloads
Catalogues
Manuals
CAD
Drive Products
Inverters-FREQROL
Options (brake resistors, filters, chokes etc.)
External Options
FR-A8SR59