MITSUBISHI ELECTRIC Changes for the Better
Germany

Heatsink Protrusion Attachment for FR-F/A840-00470/00620; for FR-A820-00770/0125

FA-Inverter: External Option

SeriesFR-F800 SERIES, FR-A800 SERIES
TypeHEATSINK PROTRUSION ATTACHMENT
Protection ClassIP00

Product Dimensions & Weight

Width (mm)280
Height (mm)554
Depth (mm)96,7
Weight (kg)1,674

Conformity

CECOMPLIANT

Product Packaging

Cardboard (g)420
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)80
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
WEEEB2B