MITSUBISHI ELECTRIC Changes for the Better
Germany

Heatsink Protrusion Attachment for FR-F/A840 to 00126; for FR-A820-00105/00250

FA-Inverter: External Option

SeriesFR-F800 SERIES, FR-A800 SERIES
TypeHEATSINK PROTRUSION ATTACHMENT
Protection ClassIP00

Product Dimensions & Weight

Width (mm)150
Height (mm)389,5
Depth (mm)97
Weight (kg)0,5346

Conformity

CECOMPLIANT

Product Packaging

Cardboard (g)100
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)60
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
WEEEB2B