MITSUBISHI ELECTRIC Changes for the Better
Germany

RFI Filter for all 400V Inverter up to 3,7k; mounting as Box Filter

FA-Inverter: External Option

SeriesALL
TypeRFI FILTER
Protection ClassIP00

Product Dimensions & Weight

Weight (kg)0,9

Conformity

CECOMPLIANT

Product Packaging

Cardboard (g)97,1
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO