MITSUBISHI ELECTRIC Changes for the Better
Germany

Brake Unit without Brake Resistor for all Inverters with DC-Bus Terminals; 400V

FA-Inverter: Brake Option

TypeBRAKE UNIT W/O BRAKE RESISTOR
Protection ClassIP00

Product Dimensions & Weight

Width (mm)170
Height (mm)128
Depth (mm)142,5
Weight (kg)2

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)480
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number1303-86-2, 7439-92-1, 68515-42-4, 556-67-2, 541-02-6, 13560-89-9
Dangerous Goods ClassNO
RoHS ComplianceNON-COMPLIANT
WEEEB2B