Type | BRAKE UNIT W/O BRAKE RESISTOR |
---|---|
Protection Class | IP00 |
Width (mm) | 250 |
---|---|
Height (mm) | 300 |
Depth (mm) | 200 |
Weight (kg) | 13 |
CE | COMPLIANT |
---|---|
UL/cUL | COMPLIANT |
EAC | COMPLIANT |
UKCA | COMPLIANT |
Cardboard (g) | 1500 |
---|---|
Other paper (g) | 0 |
Aluminum (g) | 0 |
Steel (g) | 0 |
Styrofoam (g) | 0 |
Other plastic (g) | 10 |
Wood (g) | 0 |
Glass (g) | 0 |
Others (g) | 0 |
REACH Limit Exceeded | YES |
---|---|
REACH Substance CAS Number | 7439-92-1, 68515-42-4, 556-67-2, 541-02-6, 13560-89-9, 1303-86-2 |
Dangerous Goods Class | NO |
RoHS Compliance | COMPLIANT |
WEEE | B2B |