MITSUBISHI ELECTRIC Changes for the Better
Germany

Brake Unit 400V; Contin. Braking Current 34A; 10sec peak current 55A

FA-Inverter: Brake Option

TypeBRAKE UNIT 400V, 34A
Protection ClassIP20

Product Dimensions & Weight

Width (mm)100
Height (mm)250
Depth (mm)175
Weight (kg)2,5

Conformity

CECOMPLIANT

Product Packaging

Cardboard (g)300
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO