Type | DC LINK CHOKE |
---|---|
Rated Voltage (V) | 400 |
Current Type | DC |
Phases | 3 |
Rated Capacity (kW) | 30 |
Protection Class | IP00 |
Power Loss (W) | APROX. 50 |
Applicable Inverter | FR-A741, FR-F800, FR-E800, FR-D700-SC, FR-A800 |
Width (mm) | 133 |
---|---|
Height (mm) | 178 |
Depth (mm) | 120 |
Weight (kg) | 6,5 |
CE | COMPLIANT |
---|---|
UL/cUL | COMPLIANT |
EAC | COMPLIANT |
UKCA | COMPLIANT |
Dangerous Goods Class | NO |
---|---|
RoHS Compliance | COMPLIANT |
WEEE | B2B |