MITSUBISHI ELECTRIC Changes for the Better
Germany

DC Link choke for 400V Inverter with 132kW Motor

FA-Inverter: Choke

TypeDC LINK CHOKE
Rated Voltage (V)400
Current TypeDC
Phases3
Rated Capacity (kW)132
Protection ClassIP00
Power Loss (W)140
Applicable InverterFR-A800, FR-F800

Product Dimensions & Weight

Width (mm)175
Height (mm)405
Depth (mm)200
Weight (kg)26

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)2100
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)20
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO