MITSUBISHI ELECTRIC Changes for the Better
Germany

Input Reactor; 1 ph.; 230 V; for 0,75 K

FA-Inverter: Choke

TypeAC MAIN SUPPLY CHOKE
Rated Voltage (V)230
Current TypeAC
Phases1
Rated Capacity (kW)0,75
Protection ClassIP00
Power Loss (W)34
Applicable InverterFR-F800, FR-E800, FR-A741, FR-A800, FR-D700-SC
Inductance (mH)10
Rated Current (A) (fa_ger_79)8

Product Dimensions & Weight

Width (mm)96
Height (mm)115
Depth (mm)120
Weight (kg)4,5

Conformity

CECOMPLIANT
UKCANON-COMPLIANT

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO