MITSUBISHI ELECTRIC Changes for the Better
Germany

Input reactor 3ph, 400V, In= 106A, Pn=55kW, L1=0,221mH

FA-Inverter: Choke

TypeAC MAIN SUPPLY CHOKE
Rated Voltage (V)400
Current TypeAC
Phases3
Rated Capacity (kW)55
Protection ClassIP00
Power Loss (W)145
Applicable InverterFR-A800, FR-A741, FR-D700-SC, FR-E800, FR-F800
Inductance (mH)0,221
Rated Current (A) (fa_ger_79)106

Product Dimensions & Weight

Width (mm)210
Height (mm)185
Depth (mm)190
Weight (kg)16

Conformity

CECOMPLIANT
UKCANON-COMPLIANT

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO