MITSUBISHI ELECTRIC Changes for the Better
Germany

Input reactor 3ph, 400V, In= 481A, Pn=250kW, L1=0,046mH

FA-Inverter: Choke

TypeAC MAIN SUPPLY CHOKE
Rated Voltage (V)400
Current TypeAC
Phases3
Rated Capacity (kW)250
Protection ClassIP20
Power Loss (W)APROX. 340
Applicable InverterFR-A800, FR-A741, FR-D700-SC, FR-E800, FR-F800
Inductance (mH)0,046
Rated Current (A) (fa_ger_79)481

Product Dimensions & Weight

Width (mm)300
Height (mm)330
Depth (mm)240
Weight (kg)48

Conformity

CECOMPLIANT

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
WEEEB2B