MITSUBISHI ELECTRIC Changes for the Better
Germany

Input reactor 3ph, 400V, In= 432A, Pn=220kW, L1=0,051mH

FA-Inverter: Choke

TypeAC MAIN SUPPLY CHOKE
Rated Voltage (V)400
Current TypeAC
Phases3
Rated Capacity (kW)220
Protection ClassIP20
Power Loss (W)390
Applicable InverterFR-F800, FR-E800, FR-D700-SC, FR-A800, FR-A741
Inductance (mH)0,051
Rated Current (A) (fa_ger_79)432

Product Dimensions & Weight

Width (mm)300
Height (mm)330
Depth (mm)220
Weight (kg)47

Conformity

CECOMPLIANT
UKCANON-COMPLIANT

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO