Type | AC MAIN SUPPLY CHOKE |
---|---|
Rated Voltage (V) | 400 |
Current Type | AC |
Phases | 3 |
Rated Capacity (kW) | 185 |
Protection Class | IP20 |
Power Loss (W) | APROX. 320 |
Applicable Inverter | FR-F800, FR-E800, FR-D700-SC, FR-A800, FR-A741 |
Inductance (mH) | 0,061 |
Rated Current (A) (fa_ger_79) | 361 |
Width (mm) | 285 |
---|---|
Height (mm) | 325 |
Depth (mm) | 205 |
Weight (kg) | 33 |
CE | COMPLIANT |
---|
REACH Limit Exceeded | NO |
---|---|
Dangerous Goods Class | NO |
WEEE | B2B |