MITSUBISHI ELECTRIC Changes for the Better
Germany

Input Reactor 3ph; 400V; for 45kW

FA-Inverter: Choke

TypeAC MAIN SUPPLY CHOKE
Rated Voltage (V)400
Current TypeAC
Phases3
Rated Capacity (kW)45
Protection ClassIP00
Power Loss (W)118
Applicable InverterFR-A741, FR-A800, FR-D700-SC, FR-E800, FR-F800
Inductance (mH)0,244
Rated Current (A) (fa_ger_79)115

Product Dimensions & Weight

Width (mm)230
Height (mm)280
Depth (mm)165
Weight (kg)5,5

Conformity

CECOMPLIANT
UKCANON-COMPLIANT

Product Packaging

Cardboard (g)3000
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO