MITSUBISHI ELECTRIC Changes for the Better
Germany

Input Reactor 3ph; 400V; for 45kW

FA-Inverter: Choke

TypeAC MAIN SUPPLY CHOKE
Rated Voltage (V)400
Current TypeAC
Phases3
Rated Capacity (kW)37
Protection ClassIP00
Power Loss (W)113
Applicable InverterFR-F800, FR-A741, FR-A800, FR-D700-SC, FR-E800
Inductance (mH)0,295
Rated Current (A) (fa_ger_79)95

Product Dimensions & Weight

Width (mm)210
Height (mm)265
Depth (mm)128
Weight (kg)3,7

Conformity

CECOMPLIANT

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO