MITSUBISHI ELECTRIC Changes for the Better
Germany

Input Reactor 3ph; 400V; for 11/15kW

FA-Inverter: Choke

TypeAC MAIN SUPPLY CHOKE
Rated Voltage (V)400
Current TypeAC
Phases3
Rated Capacity (kW)11
Protection ClassIP00
Power Loss (W)68
Applicable InverterFR-F800, FR-A741, FR-A800, FR-D700-SC, FR-E800
Inductance (mH)0,667
Rated Current (A) (fa_ger_79)42

Product Dimensions & Weight

Width (mm)190
Height (mm)210
Depth (mm)115
Weight (kg)10,7

Conformity

CECOMPLIANT
UKCANON-COMPLIANT

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO