MITSUBISHI ELECTRIC Changes for the Better
Germany

Input Reactor 3ph; 400V; for 0,75kW

FA-Inverter: Choke

TypeAC MAIN SUPPLY CHOKE
Rated Voltage (V)400
Current TypeAC
Phases3
Rated Capacity (kW)0,75
Protection ClassIP00
Power Loss (W)38
Applicable InverterFR-F800, FR-A741, FR-A800, FR-D700-SC, FR-E800
Inductance (mH)24
Rated Current (A) (fa_ger_79)3,5

Product Dimensions & Weight

Width (mm)96
Height (mm)115
Depth (mm)120
Weight (kg)3

Conformity

CECOMPLIANT
UKCANON-COMPLIANT

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO