MITSUBISHI ELECTRIC Changes for the Better
Germany

DC Link choke for 400V Inverter; 3,7kW; 8,81mH; 7,1A

FA-Inverter: Choke

TypeDC LINK CHOKE
Rated Voltage (V)400
Current TypeDC
Rated Capacity (kW)3.7
Protection ClassIP20
Power Loss (W)19,4
Applicable InverterFR-A741, FR-A800, FR-D700-SC, FR-E800, FR-F800
Inductance (mH)8,81
Rated Current (A) (fa_ger_79)7,1

Product Dimensions & Weight

Width (mm)112,5
Height (mm)71,5
Depth (mm)81
Weight (kg)1,2

Conformity

CECOMPLIANT

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO