MITSUBISHI ELECTRIC Changes for the Better
Germany

DC Link choke for 400V Inverter; 22kW; 1,35mH; 40,5A

FA-Inverter: Choke

TypeDC LINK CHOKE
Rated Voltage (V)400
Current TypeDC
Rated Capacity (kW)22
Protection ClassIP20
Power Loss (W)40,5
Applicable InverterFR-A741, FR-E800, FR-F800, FR-A800, FR-D700-SC
Inductance (mH)1,35
Rated Current (A) (fa_ger_79)40,5

Product Dimensions & Weight

Width (mm)172
Height (mm)107
Depth (mm)166
Weight (kg)5,3

Conformity

CECOMPLIANT

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO