MITSUBISHI ELECTRIC Changes for the Better
Germany

DC Link choke for 400V Inverter; 15kW; 1,97mH; 27,5A

FA-Inverter: Choke

TypeDC LINK CHOKE
Rated Voltage (V)400
Current TypeDC
Rated Capacity (kW)15
Protection ClassIP20
Power Loss (W)33,5
Applicable InverterFR-F800, FR-E800, FR-A741, FR-A800, FR-D700-SC
Inductance (mH)1,97
Rated Current (A) (fa_ger_79)27,5

Product Dimensions & Weight

Width (mm)133,2
Height (mm)85
Depth (mm)112
Weight (kg)3

Conformity

CECOMPLIANT

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO