MITSUBISHI ELECTRIC Changes for the Better
Germany

DC Link choke for 200V Inverter; 55kW; 0,13mH; 233A

FA-Inverter: Choke

TypeDC LINK CHOKE
Rated Voltage (V)200
Current TypeDC
Rated Capacity (kW)55
Protection ClassIP00
Power Loss (W)65,5
Applicable InverterFR-F800, FR-A741, FR-A800, FR-D700-SC, FR-E800
Inductance (mH)0,13
Rated Current (A) (fa_ger_79)233

Product Dimensions & Weight

Width (mm)150
Height (mm)237
Depth (mm)134
Weight (kg)14,4

Conformity

CECOMPLIANT

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B